Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16454A Magnetic Material Test Fixture

Sold By:

Starting From US$ 7,971

Typical Configuration  

Typical Configuration

16454A Magnetic Material Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 16454A-0B0 Download the Product Manual from the Keysight website

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency:
1 kHz to 1 GHz

Sample size (toroids only):
height: ≤ 8.5 mm
inner diameter: ≥ 3.1 mm
outer diameter: ≤ 20 mm

Description

The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials. Since the construction of this fixture creates one turn around the toroid (with no magnetic flux leakage), the need of winding a wire around the toroid is unnecessary. Complex permeability is calculated from the inductance with and without the toroid. When the E4991A/4291B with option 002 is used as the measurement instrument, direct readouts of complex permeability are possible. In addition, it is furnished with a small and a large fixture to adapt to a wide range of sizes.

For more information about Material Testing Equipment, please visit Materials Test Equipment and LCR Meter & Impedance Measurement Product Accessories