Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16453A Dielectric Material Test Fixture

Sold By:

Starting From US$ 10,317

Typical Configuration  

Typical Configuration

16453A Dielectric Material Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency:
1 MHz to 1 GHz

Sample size (smooth sheets only):
thickness: 0.3 mm to 3 mm
diameter: ≥ 15 mm

Description

The 16453A is designed for accurate dielectric constant and loss tangent measurements on the E4991A/4291A/B. It employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. The E4991A/4291A/B measures the capacitance created from the fixure, and option 002 firmware calculates the relative complex permittivity as described in the 16451B. Adjustment to insure parallel electrodes is required when using the 16451B. This adjustment is not required with the 16453A because the fixure has a flexible electrode that adjusts automatically to the material surface.

For more information about Material Testing Equipment, please visit Materials Test Equipment.

Learn more about LCR Meter & Impedance Measurement Product Accessories