Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16452A Liquid Test Fixture

Sold By:

Starting From US$ 13,488

Typical Configuration  

Typical Configuration

16452A Liquid Test Fixture

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency:
20 Hz to 30 MHz

Measurement parameter:
capacitance (C), dielectric constant (εr', εr'') Liquid sample

Quantity:
≤ 6.8 ml

Description

The 16452A provides accurate dielectric constant and impedance measurements of liquid materials. The 16452A employs the parallel plate method, which sandwiches the liquid material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixure.