Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16194A High Temperature Component Test Fixture

Sold By:

Starting From US$ 5,268

Typical Configuration  

Typical Configuration

16194A High temperature component fixture

  • 16194A-701 Short bars set (1 x 1 x 2.4, 1.6 x 2.4 x 2, 3.2 x 2.4 x 2.4, 4.5 x 2.4 x 2.4)mm
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 16194A-0B0 Download the Product Manual from the Keysight website

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Description

The 16194A is designed for measuring both axial/radial leaded devices and SMD within the temperature range from -55 to +200degC

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories