Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16194A High Temperature Component Test Fixture

Sold By:

Base Price Rs 396,004

Typical Configuration  

Typical Configuration

16194A High temperature component fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Description

The 16194A is designed for measuring both axial/radial leaded devices and SMD within the temperature range from -55 to +200degC