Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16192A Parallel Electrode SMD Test Fixture

Sold By:

Base Price Rs 271,338

Typical Configuration  

Typical Configuration

16192A Parallel Electrode SMD Test Fixture

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Description

The 16192A test fixture is designed for impedance evaluations of side electrode SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1(L)[mm].