Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16092A Spring Clip Fixture

Sold By:

Starting From US$ 3,058

Typical Configuration  

Typical Configuration

16092A Test fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Agilent 4395A combination analyzer 4395A Network/Spectrum/Impedance Analyzer [Obsolete] 

    4395A Network/Spectrum/Impedance Analyzer [Obsolete]

    • Network, spectrum, and impedance analyzers in a single box
    • Frequency range: 10 Hz to 500 MHz (NA/SA), 100 kHz to 500 MHz (Z)
    • (NA) 115 dB dynamic range @ 10 Hz IFBW
    • (SA) -145 dBm/Hz sensitivity @ 10 MHz

  • E4981A Capacitance Meter Image E4981A Capacitance Meter 

    E4981A Capacitance Meter

    • Frequency: 120 Hz/1 kHz/1 MHz (option 001), 120 Hz/1 kHz (option 002)
    • Ceramic capacitor testing for the production lines
    • Accurate C-D testing: 0.07%, 0.0005
    • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)

  • 4288A Product Photograph 4288A 1 kHz/1 MHz Capacitance Meter [Obsolete] 

    4288A 1 kHz/1 MHz Capacitance Meter [Obsolete]

    The 4288A 1 kHz/1 MHz capacitance meter offers a high-speed with reliable measurements for capacitor testing in the production lines.

  • 4287A RF LCR Meter 4287A RF LCR Meter, 1 MHz to 3 GHz [Obsolete] 

    4287A RF LCR Meter, 1 MHz to 3 GHz [Obsolete]

    • Frequency: 1 MHz to 3 GHz
    • +/-1 % basic accuracy
    • Wide impedance measurement range from 200 m ohm to 3 k ohm

  • Agilent 4279A Product Photograph 4279A 1MHz C-V Meter [Obsolete] 

    4279A 1MHz C-V Meter [Obsolete]

    The 4279A 1MHz C-V Meter offers the optimum solution for increasing quality and throughput when measuring the capacitance vs bias voltage characteristics of semiconductors.

  • Agilent 4268A Product Photograph 4268A 120Hz/1kHz Capacitance Meter Bench Top Meter [Obsolete] 

    4268A 120Hz/1kHz Capacitance Meter Bench Top Meter [Obsolete]

    The 4268A 120Hz/1kHz Capacitance Meter offers the best solution for production line testing of high value Multi-layer Ceramic Capacitors (MLCCs) at a constant large test signal level.

  • 4263B LCR Meter 4263B LCR Meter, 100 Hz to 100 kHz [Obsolete] 

    4263B LCR Meter, 100 Hz to 100 kHz [Obsolete]

    • Frequency: DC and six frequencies (100/120/1 k/10 k/20 k/100 kHz)
    • +/- 0.1 % basic accuracy
    • Cost-effective
    • AC Test signal level: 20 mV to 1 Vrms
    • Internal DC bias (1.5 V, 2 V)

  • Agilent 4284A Product Photograph 4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete] 

    4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete]

    • 20 Hz to 1 MHz
    • Basic Accuracy +-0.01%
    • DC Bias
    • Handler/Scanner Interface (Option)

  • E4991A Product Photograph E4991A RF Impedance/Material Analyzer [Obsolete] 

    E4991A RF Impedance/Material Analyzer [Obsolete]

    • Frequency: 1 MHz to 3 GHz
    • +/- 0.8 % basic accuracy
    • Dielectric/magnetic material measurement (Option E4991A-002)
    • Reliable on-wafer measurement (Option E4991A-010)
    • Temperature characteristic measurement (Option E4991A-007)

  • 4396B Product Image 4396B Network/Spectrum/Impedance Analyzer [Obsolete] 

    4396B Network/Spectrum/Impedance Analyzer [Obsolete]

    The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications.

  • Agilent 4291B Product Photograph 4291B RF Impedance/Material Analyzer [Obsolete] 

    4291B RF Impedance/Material Analyzer [Obsolete]

    The Keysight 4291B has been replaced by the E4991A RF Impedance/Material Analyzer.

  • 4294A Precision Impedance Analyzer 4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Obsolete] 

    4294A Precision Impedance Analyzer, 40 Hz to 110 MHz [Obsolete]

    • Frequency: 40 Hz to 110 MHz
    • +/- 0.8 % basic accuracy
    • Test Signal Level: 5m V to 1 Vrms or 200 uA to 20m Arms
    • DC Bias: 0 V to +/-40 V or 0m A to +/-100m A
    • Powerful impedance analysis function