- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 16092A Spring Clip Fixture
16092A Spring Clip Fixture
Use this test fixture with parallel electrodes for impedance evaluation of both lead and SMD components
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use this test fixture with parallel electrodes for impedance evaluation of both lead and SMD components.
HIGHLIGHTS
- Frequency: DC to 500MHz
- DC Bias: -40V to +40V
- Operating Temperature: 0 to 55degC (Same as for Measurement Instrument)
- Contacts the SMD with the parallel electrodes.
- It is also provided with another pair of electrodes for holding the lead components.
- Terminal Connection: APC-7
The 16092A test fixure is designed for impedance evaluation of both lead and SMD components. It is furnished with two modules that can be readily screwed onto the plate to measure either lead or SMD components.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility