Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

16092A Spring Clip Fixture

Sold By:

Configuration typique  

Configuration typique

16092A Montage d'essai pour composantes à plomb radiales et axiales

  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Frequency: DC to 500MHz
  • DC Bias: -40V to +40V
  • Operating Temperature: 0 to 55degC (Same as for Measurement Instrument)
  • Contacts the SMD with the parallel electrodes.
  • It is also provided with another pair of electrodes for holding the lead components.
  • Terminal Connection: APC-7
  • SMD Test Fixture Selection Table

Description

The 16092A test fixure is designed for impedance evaluation of both lead and SMD components. It is furnished with two modules that can be readily screwed onto the plate to measure either lead or SMD components.