Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16092A Spring Clip Fixture

Sold By:

Starting From US$ 2,453

Typical Configuration  

Typical Configuration

16092A Test fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency: DC to 500MHz
  • DC Bias: -40V to +40V
  • Operating Temperature: 0 to 55degC (Same as for Measurement Instrument)
  • Contacts the SMD with the parallel electrodes.
  • It is also provided with another pair of electrodes for holding the lead components.
  • Terminal Connection: APC-7
  • SMD Test Fixture Selection Table

Description

The 16092A test fixure is designed for impedance evaluation of both lead and SMD components. It is furnished with two modules that can be readily screwed onto the plate to measure either lead or SMD components.