- Home
- Products and Services
- Accessories
- Clamps and Clips
- 16089B Medium Kelvin Clip Lead
16089B Medium Kelvin Clip Lead
Measure odd-shaped components that you cannot measure using conventional fixtures
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Measure odd-shaped components that you cannot measure using conventional fixtures
HIGHLIGHTS
- Measurement Instrument: 4192A, 4194A (Impedance Mode), 4263B, 4278A, 4284A, 4285A and E4980A
- Frequency: 5Hz to 100kHz
- DC Bias: -42V to +42V
- Operating Temperature: 0 to 55degC
- Terminal Diameter: 7.9mm or less
- Cable Length: Approx.0.94m (from connector to clip tip)
- Terminal Connection: BNC, 4 terminal-pair
The 16089B makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility