Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16085B Terminal Adapter

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Frequency

  • Measurement Instrument: 4194A, 4263B, 4278A, 4279A, 4284A, 4285A and E4980A
  • Frequency: DC to 40MHz, DC Bias: -40V to +40V
  • Operating Temperature: 0 to 55degC (same as for measurement instrument)

Description

The 16085B terminal adapter converts the terminal configuration of the 4-terminal pair LCR meters and impedance analyzers into a 7mm terminal configuration. This means that instruments that do not have a 7mm terminal connector can use test fixures with a 7 mm terminal connector.

For more information on current LCR Meters & Impedance Measurement products, visit Keysight’s LCR Meter & Impedance Measurement products.