Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16064B LED Display/Trigger Box

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • 4338B Milliohmmeter 4338B Milliohmmeter, 1 kHz [Obsolete] 

    4338B Milliohmmeter, 1 kHz [Obsolete]

    • Frequency: 1 kHz
    • Low and selectable test signal current: 1uA to 10 mA
    • Wide measurement range: 10u ohm to 100 k ohm
    • Contact check function

  • 4263B LCR Meter 4263B LCR Meter, 100 Hz to 100 kHz [Discontinued] 

    4263B LCR Meter, 100 Hz to 100 kHz [Discontinued]

    • Frequency: DC and six frequencies (100/120/1 k/10 k/20 k/100 kHz)
    • +/- 0.1 % basic accuracy
    • Cost-effective
    • AC Test signal level: 20 mV to 1 Vrms
    • Internal DC bias (1.5 V, 2 V)

  • 4339B High-Resistance Meter 4339B High-Resistance Meter, DC [Discontinued] 

    4339B High-Resistance Meter, DC [Discontinued]

    • Wide measurement range: 103 ohm to 1.6x1016 ohm
    • Resistivity calculations
    • Grounded DUT measurement
    • Stable test fixtures: resistivity cell, component test fixture