Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16060A Transformer Test Fixture

Sold By:

Starting From US$ 1,187

Typical Configuration  

Typical Configuration

16060A Transformer Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

16060A-ABA U.S. - English localization US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • 4263B LCR Meter 4263B LCR Meter, 100 Hz to 100 kHz [Discontinued] 

    4263B LCR Meter, 100 Hz to 100 kHz [Discontinued]

    • Frequency: DC and six frequencies (100/120/1 k/10 k/20 k/100 kHz)
    • +/- 0.1 % basic accuracy
    • Cost-effective
    • AC Test signal level: 20 mV to 1 Vrms
    • Internal DC bias (1.5 V, 2 V)