Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16048A Test Lead (BNC Connector, with BNC Connector Board)

Sold By:

Starting From CA$ 877

Typical Configuration  

Typical Configuration

16048A Test leads (BNC), 1m

  • R-51B-001-C Return to Agilent Warranty - 1 year

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

16048A-ABA U.S. - English localization CA$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 4268A Product Photograph 4268A 120Hz/1kHz Capacitance Meter Bench Top Meter [Obsolete] 

    4268A 120Hz/1kHz Capacitance Meter Bench Top Meter [Obsolete]

    The 4268A 120Hz/1kHz Capacitance Meter offers the best solution for production line testing of high value Multi-layer Ceramic Capacitors (MLCCs) at a constant large test signal level.

  • 4288A Product Photograph 4288A 1 kHz/1 MHz Capacitance Meter [Obsolete] 

    4288A 1 kHz/1 MHz Capacitance Meter [Obsolete]

    The 4288A 1 kHz/1 MHz capacitance meter offers a high-speed with reliable measurements for capacitor testing in the production lines.

  • Agilent 4279A Product Photograph 4279A 1MHz C-V Meter [Obsolete] 

    4279A 1MHz C-V Meter [Obsolete]

    The 4279A 1MHz C-V Meter offers the optimum solution for increasing quality and throughput when measuring the capacitance vs bias voltage characteristics of semiconductors.

  • Agilent 4284A Product Photograph 4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete] 

    4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete]

    • 20 Hz to 1 MHz
    • Basic Accuracy +-0.01%
    • DC Bias
    • Handler/Scanner Interface (Option)

  • 4285A Precision LCR Meter 4285A Precision LCR Meter, 75 kHz to 30 MHz [Discontinued] 

    4285A Precision LCR Meter, 75 kHz to 30 MHz [Discontinued]

    • Frequency: 75 kHz to 30 MHz
    • +/- 0.1 % basic accuracy
    • Constant V or I test signal level
    • 10 A DC support with the 42841A Bias Current Source

  • 4263B LCR Meter 4263B LCR Meter, 100 Hz to 100 kHz [Discontinued] 

    4263B LCR Meter, 100 Hz to 100 kHz [Discontinued]

    • Frequency: DC and six frequencies (100/120/1 k/10 k/20 k/100 kHz)
    • +/- 0.1 % basic accuracy
    • Cost-effective
    • AC Test signal level: 20 mV to 1 Vrms
    • Internal DC bias (1.5 V, 2 V)

  • E4981A Capacitance Meter Image E4981A Capacitance Meter 

    E4981A Capacitance Meter

    • Frequency: 120 Hz/1 kHz/1 MHz (option 001), 120 Hz/1 kHz (option 002)
    • Ceramic capacitor testing for the production lines
    • Accurate C-D testing: 0.07%, 0.0005
    • High speed measurement: 2.3 ms (1 MHz), 3.0 ms (1 kHz), 11.0 ms (120 Hz)

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)