Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16048A Test Lead (BNC Connector, with BNC Connector Board)

Sold By:

Starting From US$ 845

Typical Configuration  

Typical Configuration

16048A Test leads (BNC), 1m

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 16048A-0B0 Download the Product Manual from the Keysight website

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Refine the List

By Type of Content

1-3 of 3

Sort:
Accessories Catalog for Impedance Measurements - Catalog
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A

Selection Guide 2017-08-24

16048A Test Lead Operation and Service Manual
16048A Test Lead Operation and Service Manual

User Manual 2002-02-24

Effective Electrolytic Capacitors Testing (AN 1305-4)
With increased requirements for size reduction and higher reliability design, it is becoming necessary to evaluate electrolytic capacitors employed in electronic equipment. Production volume has been increasing for circuit applications. Manufacturing and QA now have to improve their testing of...

Application Note 2000-11-01