Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16048A Test Lead (BNC Connector, with BNC Connector Board)

Sold By:

Starting From CA$ 947

Typical Configuration  

Typical Configuration

16048A Test leads (BNC), 1m

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 16048A-0B0 Download the Product Manual from the Keysight website

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The 16048A test leads extend the measurement port with a 4 terminal-pair configuration. It is provided with a BNC female connector board to allow the attachment of user-fabricated test fixtures.