Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16048A Test Lead (BNC Connector, with BNC Connector Board)

Sold By:

Base Price Rs 56,621

Typical Configuration  

Typical Configuration

16048A Test leads (BNC), 1m

  • R-51B-001-C Return to Agilent Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The 16048A test leads extend the measurement port with a 4 terminal-pair configuration. It is provided with a BNC female connector board to allow the attachment of user-fabricated test fixtures.