Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16048A Test Lead (BNC Connector, with BNC Connector Board)

Sold By:

Typical Configuration  

Typical Configuration

16048A Test leads (BNC), 1m

  • R-51B-001-C Return to Agilent Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Description

The 16048A test leads extend the measurement port with a 4 terminal-pair configuration. It is provided with a BNC female connector board to allow the attachment of user-fabricated test fixtures.