Here’s the page we think you wanted. See search results instead:


Contact an Expert

16047A Test Fixture (Axial and Radial)

Sold By:

Starting From US$ 548

Typical Configuration  

Typical Configuration

16047A Test fixture for axial and radial leaded components

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The 16047A is designed for impedance evaluation of axial/radial lead type devices of up to 13MHz. The 16047A employs Kelvin contacts which realize a wide impedance measurement range. The contact tip can be changed according to the device shape.