Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16044A SMD LCR Kelvin Contact Test Fixture

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Frequency

  • DUT Dimensions: (minimum applicapble)0.06(L)x0.03(W)inch. (1.6(L)x0.8(W)mm)
  • Measurement Instrument: 4192A, 4194A(Impedance Mode), 4294A, 4263B, 4268A, 4278A, 4279A, 4284A, 4285A, E4980A
  • Frequency: DC to 10MHz, DC Bias: -40V to +40V
  • Operating Temperature: 0 to 55degC
  • Terminal Connection: BNC, 4 terminal-pair
  • Dimensions(approx.): 160(W) x 70(H) x 100(D)mm
  • SMD Test Fixture Selection Table

Description

The 16044A is designed for impedance evaluations of low impedance SMD of up to 10MHz. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L)x0.8(W)[mm]. The 16044A has a Kelvin (4-Terminal) contact, which ensures repeatable measurements. It is also equipped with a mechanism for easily performing open and short compensation.