Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16034H SMD Array Type LCR Test Fixture

Sold By:

Starting From US$ 2,292

Typical Configuration  

Typical Configuration

16034H Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DUT Dimensions: (minimum applicable)0.06(L)x0.03(W)inch. (1.6(L)x0.8(W)mm)
  • Measurement Instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A,4284A, 4285A, E4980A
  • Frequency: DC to 3 MHz (up to 110MHz with OPEN/SHORT/LOAD Compensation)
  • DC Bias: -40V to +40V

 

  • Operating Temperature: 0 to 55degC
  • Terminal Connection: BNC, 4 terminal-pair
  • Dimensions(approx.): 120(W) x 50(H) x 70(D)mm
  • Dimensions(approx.): 120(W) x 50(H) x 70(D)mm

 

Description

The 16034H is designed for impedance evaluations of array-type SMD.The minimum SMD size that this fixture is adapted to evaluate is 1.6(L)x0.8(W)[mm]. Since the tip of the measurement electrodes are very thin and the device holder is extremely flat, the device can be shifted and the measurement electrodes can contact each of the elements of the array-type component.