Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16034G SMD Test Fixture

Sold By:

Starting From US$ 2,296

Typical Configuration  

Typical Configuration

16034G Test Fixture

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 16034G-ABA Printed manual, English

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DUT Dimensions: (minimum applicable)0.6mm(L)x0.3mm(W)
  • Measurement Instrument: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A, 4284A, 4285A, E4980A
  • Frequency: DC to 3 MHz (up to 110MHz with OPEN/SHORT/LOAD Compensation)
  • DC Bias: -40V to +40V
  • Operating Temperature: 0 to 55degC
  • Terminal Connection: BNC, 4 terminal-pair
  • Dimensions(approx.): 120(W) x 50(H) x 70(D)mm
  • SMD Test Fixture Selection Table

Description

The 16034G is designed for impedance evaluations of SMD. The minimum SMD size that this fixture is adapted to evaluate is 0.6(L) x 0.3(W)[mm].

Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories