Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Adapters and Connectors
- 11854A Accessory Kit, Type-N to BNC, 50 Ohms
11854A Accessory Kit, Type-N to BNC, 50 Ohms
Measure devices with 50 Ω, BNC connectors with the furnished RF components
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Measure devices with 50 Ω, BNC connectors with the furnished RF components.
HIGHLIGHTS
The Keysight 11854A accessory kit furnishes the RF components required for measuring devices with 50 Ω, BNC connectors, and when using a network analyzer with a type-N configuration. The BNC accessory kit contains two type-N male-to-BNC female adapters, two type-N male-to-BNC male adapters, two type-N female-to-BNC female adapters, two type-N female-to-BNC male adapters, a BNC male short, and a storage case.
Type
- two type-N (m)-to-BNC (f) and two type-N (m)-to-BNC (m) adapters
- two type-N (f)-to-BNC (f) and two type-N (f)-to-BNC (m) adapters
- a BNC male short
Type
- type-N (f) short
- type-N (m) short
- two type-N (male) barrels
- two type-N (female) barrels
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility