Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Description

The Keysight 1182A is a testmobile for use with the Keysight InfIiniium Oscilloscopes.

  • Tilt tray load: 8.0 kg (150 lb)
  • Total load: 158.8 kg (350 lb)
  • Cart net weight: 25.9 kg (57 lb)
  • Tilt tray size 508 mm x 610 mm (20 in x 24 in)
  • Dimensions: H: 720 mm (28.4 in), W: 516 mm (20.3 in), D: 686 mm (27 in)