Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11730C Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

Sold By:

Starting From US$ 242

Typical Configuration  

Typical Configuration

11730C Sensor cable 6.1m/20ft (11730C)

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available E9300 Average Power Sensors 

    E9300 Average Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (80 dB maximum)
    • Accurate average power measurements on all modulation formats
    • Wide frequency coverage from 9 kHz to 18 GHz (special option to 24 GHz)
    • Calibration factors stored in EEPROM

  • no image available E-Series CW Power Sensors 

    E-Series CW Power Sensors

    • Operates with the EPM, EPM-P and P-series power meters
    • Wide dynamic range sensors (-70 to +20 dBm)
    • Accurate CW average power measurements
    • Wide frequency coverage from 10 MHz to 26.5 GHz (sensor dependent)
    • Calibration factors stored in EEPROM

  • no image available 8480 Series Power Sensors 

    8480 Series Power Sensors

    The 8480 series power sensors are designed for use with the EPM, EPM-P, P-series, 70100A and E1416A power meters, and operate over 100 kHz to 110 GHz, -70 to +44 dBm.

  • no image available SNS Series Noise Sources 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade