Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11667C Power Splitter, DC to 50 GHz

Sold By:

Starting From US$ 2,342

Typical Configuration  

Typical Configuration

11667C DC - 50 GHz power splitter, 50 ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: dc to 50 GHz
  • Equivalent output SWR: 1.65
  • Maximum input power: 0.5 W
  • Insertion loss: 8.5 dB
  • Tracking between two ports: 0.40dB

Description

The Keysight 11667C power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 50 GHz allows wideband measurements to be made with a minimum of uncertainty.

  • Frequency range: dc to 50 GHz
  • Equivalent output SWR: 1.65
  • Maximum input power: 0.5 W
  • Insertion loss: 8.5 dB
  • Tracking between two ports: 0.40dB