Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11667A Power Splitter, DC to 18 GHz

Sold By:

Starting From US$ 1,482

Typical Configuration  

Typical Configuration

11667A DC-18 GHz power splitter, Type-N, 50 ohm

  • 11667A-STD Type-N female input and female output connector
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF performance

  • Equivalent output SWR: 1.33
  • Maximum input power: 0.5 W
  • Insertion loss: 7 dB
  • Tracking between any two ports: 0.20 dB to 8 GHz

Description

The Keysight 11667A power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxilliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 18 GHz allows wideband measurements to be made with a minimum of uncertainty.