Here’s the page we think you wanted. See search results instead:


Contact an Expert

11636A Power Divider, DC to 18 GHz

Sold By:

Starting From US$ 841

Typical Configuration  

Typical Configuration

11636A DC-18 GHz power divider, Type-N, 50 ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum SWR: 1.35
  • Insertion loss: 6.0 dB typical
  • Maximum amplitude tracking: 0.5 dB
  • Maximum phase tracking: 2 deg typical


The Keysight 11636A is a dc to 18 GHz power divider for direct power dividing applications. The excellent impedance match of all three ports improves fault location measurements by reducing re-reflections. The Keysight 11636A power divider/combiner is recommended when making wideband comparison measurements with a Keysight 8757 scalar vector network analyzer.