Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11612A Bias Network, 45 MHz to 26.5 GHz

Sold By:

Starting From US$ 1,611

Typical Configuration  

Typical Configuration

11612A Bias network

  • 11612A-002 No High current bias
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency Range: 45 MHz to 26.5 GHz
  • Insertion loss (dB): 0.8 (<12.4 GHz), 1.3 (<26.5 GHz)
  • Maximum SWR (dB): 1.22 (<8 GHz), 1.29 (<18 GHz), 1.5 (<26.5 GHz)
  • Impedance: 50 ohms
  • RF Power: +24 dBm max
  • Bias current: 500 mA
  • Bias voltage: 40 V
  • Standard connectors: RF input-3.5mm (f), RF output-3.5mm (m), DC bias-SMB (m)

Description

The Keysight 11612A broadband high power bias network can be used in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments. Bias networks provide the means of supplying DC bias to the center conductor of the coax connector for your device while blocking the DC to the RF port.

  • Frequency Range: 45 MHz to 26.5 GHz
  • Insertion loss (dB): 0.8 (<12.4 GHz), 1.3 (<26.5 GHz)
  • Maximum SWR (dB): 1.22 (<8 GHz), 1.29 (<18 GHz), 1.5 (<26.5 GHz)
  • Impedance: 50 ohms
  • RF Power: +24 dBm max
  • Bias current: 500 mA
  • Bias voltage: 40 V
  • Standard connectors: RF input-3.5mm (f), RF output-3.5mm (m), DC bias-SMB (m)
  • Cable: SMB (f) to BNC (m) included
  • Temperature: Warranted performance over 0 to 55 degrees C unless otherwise noted.