Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11590B Bias Network, 100 MHz to 12.4 GHz

Sold By:

Starting From US$ 2,517

Typical Configuration  

Typical Configuration

11590B Broadband high power bias network

  • 11590B-101 Frequency range 0.1 to 12.4 GHz, type-N connectors
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: 100 MHz to 12.4 GHz (optional to 18 GHz)
  • Insertion loss (dB): 0.8 (1.2, 12.4 - 18 GHz)
  • Maximum SWR: 1.25 (1.5, 12.4 - 18 GHz)
  • Impedance: 50 ohms
  • RF power: +24 dBm max
  • Bias current: 500 mA
  • Bias voltage: 100 V
  • Connectors: RF input-Type N (f), RF output-Type N (f), dc bias-BNC (f)

Description

The Keysight 11590B broadband high power bias networks can be used in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments. Bias networks provide the means of supplying DC bias to the center conductor of the coax connector for your device while blocking the DC to the RF port.

  • Frequency range: 100 MHz to 12.4 GHz (optional to 18 GHz)
  • Insertion loss (dB): 0.8 (1.2, 12.4 - 18 GHz)
  • Maximum SWR: 1.25 (1.5, 12.4 - 18 GHz)
  • Impedance: 50 ohms
  • RF power: +24 dBm max
  • Bias current: 500 mA
  • Bias voltage: 100 V
  • Connectors: RF input-Type N (f), RF output-Type N (f), dc bias-BNC (f)
  • Temperature: Warranted performance over 0 to 55 degrees C unless otherwise noted