Here’s the page we think you wanted. See search results instead:


Contact an Expert

11533A Adapter, APC-7 to SMA (m)

Sold By:

Starting From US$ 411

Typical Configuration  

Typical Configuration

11533A Coaxial Adapter, APC-7 to SMA male

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Connector Type: APC-7, SMA (m)
  • Frequency Range: dc - 18 GHz

Superior RF Performance

  • Return Loss: 25 dB max


The Keysight 11533A is a general purpose grade, APC-7 to SMA male adapter.