Here’s the page we think you wanted. See search results instead:


Contact an Expert

11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz

Sold By:

Starting From US$ 296

Typical Configuration  

Typical Configuration

11525A Coaxial Adapter, APC-7 to Type-N male

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Connector Type: APC-7, Type N (m)
  • Frequency Range: dc - 18 GHz

Superior RF Performance

  • Return Loss: 30 dB maximum


The Keysight 11525A is a general purpose grade, APC-7 to type-N male adapter.