Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11524A Adapter, APC-7 to Type-N (f)

Sold By:

Starting From US$ 279

Typical Configuration  

Typical Configuration

11524A Coaxial adapter, APC-7 to Type-N female

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Type

  • Connector Type: APC-7, Type-N (f)
  • Frequency Range: dc - 18 GHz

Superior RF Performance

  • Return loss > 28 dB
  • Insertion loss < 1 dB

Description

The Keysight 11524A is a general purpose grade, APC-7 to type-N female adapter.