Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11174A Low Thermal EMF Lug-to-Banana Jumper Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

The Keysight 11174A is compatible with the Keysight 34401A and 3458A DMMs. The 11174A should not be used with the Keysight 34420A; the Keysight 34102A Low Thermal Input Cable should be used instead.

  • Maximum voltage: 1000 V dc
  • Maximum current: 7 A
  • Termination: shrouded banana plug with tellurium-copper body and high conductivity ETP copper spade lug
  • Wire: #12 AWG bare copper with polyethylene insulation
  • Length: 1.2 m (48 inches)