Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11062A Kelvin Clip Set

Sold By:

Starting From US$ 50

Typical Configuration  

Typical Configuration

11062A Kelvin clip

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Probe size: maximum jaw opening is 7.9 mm (0.31 in.)
  • Maximum wire size: #18 AWG
  • Maximum current: 10 A
  • Maximum voltage: 42 V dc

Description

The Keysight 11062A Kelvin clip set consists of two gold-plated clip contacts for creating custom Kelvin probes for 4-wire resistance measurements. The wires are attached to the clips by slotted screws. One jaw provides the current path for the source, and the other provides the current path for the sense. The kit contains only the two clips.

The Keysight 11062A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34420A, 34410A and 34411A digital multimeters as well as the Keysight 34970A and 34792A Data Acquisition/Switch Unit.