Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11060A Surface Mount Device Probe

Sold By:

Typical Configuration  

Typical Configuration

11060A Surface Mount Device test probe

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

Description

The Keysight 11060A surface mount device probe has a gold-plated beryllium-copper tweezer design that provides an easy method to access and accurately measure surface mount devices. The probe has a rating of 3 A.

The Keysight 11060A is compatible with the Keysight 34460A, 34461A, 34401A and 3458A DMMs. It can also be used with the Keysight 34420A, but doing so requires the probe to be rewired onto the Keysight 34104A Low Thermal Input Connector. 

  • Voltage range: -42 V to 42 V
  • Maximum voltage: 42 V peak
  • Termination: 2 single banana plugs
  • Cable: 384 strand copper wire with silicone rubber insulation
  • Length: cable is 1.2 meters (48 inches)

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.