Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11059A Kelvin Probe Set

Sold By:

Starting From CA$ 242

Typical Configuration  

Typical Configuration

11059A Kelvin probe set

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • no image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • no image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • Agilent 34410A Digital Multimeter Photograph 34410A Digital Multimeter, 6½ Digit [Discontinued] 

    34410A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • Agilent 34411A Digital Multimeter 34411A Digital Multimeter, 6½ Digit [Discontinued] 

    34411A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34411A will be discontinued December 1, 2016 and is replaced by next-generation 34465A Truevolt Series DMM.

  • L4411A System Digital Multimeter Photo L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued] 

    L4411A System Digital Multimeter, 6½ Digit High Performance [Discontinued]

    The L4411A system digital multimeter will be discontinued December 1, 2016.

  • 3458A High Performance Digital Multimeter Image EU3458A Digital Multimeter, 8 ½ Digit, for EU Sales Only 

    EU3458A Digital Multimeter, 8 ½ Digit, for EU Sales Only

    • Up to 100K readings/s fast measurement speed
    • Up to 4ppm 1-year DCV accuracy (EU3458AX only)
    • Up to 148K reading memory (EU3458AX only)

  • 34401 Digital Multimeter - Front 34401A Digital Multimeter, 6½ Digit [Discontinued] 

    34401A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • 3458A High Performance Digital Multimeter Image 3458A Digital Multimeter, 8 ½ Digit 

    3458A Digital Multimeter, 8 ½ Digit

    • Up to 4ppm 1-year DCV accuracy (with option)
    • Up to 100K readings/s fast measurement speed
    • Up to 148K reading memory (with option)