- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- 11059A Kelvin Probe Set
11059A Kelvin Probe Set
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
HIGHLIGHTS
- Maximum voltage: 42 V
- Termination: 5 single banana plugs (4-wire measurements plus ground)
- Length: cable is 0.8 meters (31.5 inches)
The Keysight kelvin probe set consists of two gold-plated flat tweezers with special gripping surfaces. This design assures a very precise contact to the component and very precise measurements. The ground guard connector removes ground-related errors. The gold plating helps to reduce the contact resistance between the surfaces of the test probe and the lead of the component being measured - reducing overall error!
The Keysight 11059A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A, 34411A digital multimeters and B2962A.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility