Here’s the page we think you wanted. See search results instead:


Contact an Expert

10787A Straightness and Squareness Carrying Case

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


Contents as shown in the image are not included.

The Keysight 10787A carrying case is included with the Keysight 55283A Straightness Measurement Kit and protects the optical equipment from shock, vibration, moisture, impact, and contamination. It also serves as a secure enclosure for storage, shipping, or for transport between operating locations.

The case is compression-molded from a glass fiber reinforced composite material that is lighter than aluminum and provides excellent strength and durability. Interior foam cushions offer shock and vibration damping that safeguards the equipment from all but the most abusive treatment.