Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10074B 10:1, 150 MHz, 1.5m Passive Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Bandwidth: 150 MHz
  • System risetime (Calculated): <2.33 ns
  • Attenuation Ratio: 10:1
  • Input resistance: 10 MOhm (when terminated into 1 MOhm)
  • Input capacitance: ±15 pF

Description

The Keysight 10074B is a rugged 10:1 passive probe with 150 MHz bandwidth, designed for use with the 54645A oscilloscope and the 54645D mixed signal oscilloscope. The probe identification feature automatically configures the oscilloscope for the probe attenuation.

The probe includes the following accessories: retractable hook tip; orange, white, blue and green identification tags; ground bayonet, IC probing tip, adjustment tool and an alligator clip ground lead.

  • Bandwidth: 150 MHz
  • System risetime (Calculated): <2.33 ns
  • Attenuation Ratio: 10:1
  • Input resistance: 10 MOhm (when terminated into 1 MOhm)
  • Input capacitance: ±15 pF