Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10073B 10:1, 500 MHz, 1.5 m Passive Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Bandwidth: 500 MHz
  • System risetime (calculated): <700 ps
  • Attenuation Ratio: 10:1
  • Input resistance: 2.2 MΩ (when terminated into 1 MOhm)
  • Input capacitance: ~12 pF
  • Maximum input (dc + peak ac): 500 V CAT I (mains isolated) 300 V CAT II (post receptacle mains)
  • Compensation range: 6 - 15 pF

Description

The Keysight 10073B passive probe is our most rugged 500 MHz probe. With a 10:1 attenuation ratio and high 2.2 M ohm input impedance it is ideal as a general purpose high bandwidth passive probe for the Keysight 54615B and 54616B/C oscilloscopes. The probe identification feature automatically configures the oscilloscope for the probe attenuation.

The following accessories are included: retractable hook tip; orange, white, blue and green identification tags; ground bayonet, IC probing tip, adjustment tool and an alligator clip ground lead.

  • Bandwidth: 500 MHz
  • System risetime (calculated): <700 ps
  • Attenuation Ratio: 10:1
  • Input resistance: 2.2 MΩ (when terminated into 1 MOhm)
  • Input capacitance: ~12 pF
  • Maximum input (dc + peak ac): 500 V CAT I (mains isolated) 300 V CAT II (post receptacle mains)
  • Compensation range: 6 - 15 pF