Here’s the page we think you wanted. See search results instead:


Contact an Expert

10073A 10:1, 1.5m Passive Probe with Probe ID

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.


The Keysight 10070 family probes are rugged, general purpose probes designed to operate with the 54600 family of oscilloscopes. This family provides a range of high quality probing solutions at a very reasonable price.

  • Ruggedized for general purpose measurement
  • General purpose grabber (Retractable Hook Tip) hooks onto wires and test points for hands-off probing
  • Ground bayonet provides short, flexible ground lead for high frequency measurements
  • General purpose alligator clip ground lead
  • IC tip mounts over probe tip for probing .1 inch spacing DIPs without shorting to adjacent pins
  • Color coding is achieved by placing orange, white, blue or green identification tags on both ends of probe cable
  • Probe ID
  • Length: 1.5 m
  • Division Ratio: 10:1
  • Circuit Loading (1 M ohm scope input): 1 M ohm; 12 pF
  • Typical Scope Bandwidth: 500 MHz
  • Compensates Oscilloscope Input: 1 M ohm; 6 to 15 pF