Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10071A 10:1, 1.5m Passive Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Ruggedized for general purpose measurement
  • General purpose grabber (Retractable Hook Tip) hooks onto wires and test points for hands-off probing

Description

The Keysight 10070 family probes are rugged, general purpose probes designed to operate with the 54600 family of oscilloscopes. This family provides a range of high quality probing solutions at a very reasonable price.

  • Ruggedized for general purpose measurement
  • General purpose grabber (Retractable Hook Tip) hooks onto wires and test points for hands-off probing
  • Ground bayonet provides short, flexible ground lead for high frequency measurements
  • General purpose alligator clip ground lead
  • IC tip mounts over probe tip for probing .1 inch spacing DIPs without shorting to adjacent pins
  • Color coding is achieved by placing orange, white, blue or green identification tags on both ends of probe cable
  • Length: 1.5m
  • Division Ration: 10:1
  • Circuit Loading (1 M ohm scope input): 10 M ohm; 15pF
  • Typical Scope Bandwidth: 150 MHz
  • Compensates Oscilloscope Input: 1 M ohm; 9 to 17 pF