Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10070B 1:1, 1.5m Passive Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Bandwidth: 20 MHz
  • System risetime (Calculated): <17.5 ns
  • Attenuation Ratio: 1:1
  • Input resistance: 1 MOhm (when terminated into 1 MOhm)

Description

The Keysight 10070B is a rugged 1:1 passive probe ideal for the probing of low amplitude signals where high bandwidth is not critical. The probe will work with all 54600-family of oscilloscopes.

The probe includes the following accessories: retractable hook tip; orange, white, blue and green identification tags; ground bayonet; IC probing tip; adjustment tool and an alligator clip ground lead.

  • Probe Characteristics
  • Bandwidth: 20 MHz
  • System risetime (Calculated): <17.5 ns
  • Attenuation Ratio: 1:1
  • Input resistance: 1 MOhm (when terminated into 1 MOhm)
  • Input capacitance: ~ 70 pF
  • Maximum input (dc + peak ac): 500 V CAT I (mains isolated) : 300 V CAT II (post receptacle mains)
  • Compensation range: none