Here’s the page we think you wanted. See search results instead:


Contact an Expert

10024A IC Test Clip

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:


The Keysight 10024A IC test clip provides easy probing and high frequency grounding of dual in line packages. By removing the insulating sleeve and inserting the Keysight 10400 family probe tip into the IC test clip, you can monitor points on14-and 16-pin DIPs without worrying about shorting adjacent pins.

The Keysight 10024A also includes four insulated circuit interface pins. These pins can be used to make low-inductance connections between the ground pin of the IC and the probe ground contacts. By inserting the other end of the pin, IC pin connections can be brought out to the top of the IC clip for easy access.