Here’s the page we think you wanted. See search results instead:


Contact an Expert

B4620B Source Correlation Tool Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications


  • Links real-time traces to high-level source code
  • Click on a source line to specify what to trace about on the next acquisition
  • Provides multiple views of code execution and variable content under severe real-time constraints
  • Multiple-processor systems supported.


The Keysight B4620B source correlation tool set correlates the logic analyzer trace with the high-level source code that produced it. You can productively debug software code execution and software-hardware integration. The tool set can also be used to set up the logic analyzer trace by simply pointing and clicking on a source line. Once the tool set is enabled on your 16600A or 16700A Series system, it can support new processors simply by changing analysis probes.