Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

44475A BreadBoard Module

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Related Products & Solutions

  • Agilent L4433A Product Photograph L4433A Dual/Quad 4x8 Reed Matrix [Discontinued] 

    L4433A Dual/Quad 4x8 Reed Matrix [Discontinued]

    • 2-wire or 128 1-wire cross points
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • +/- 150V peak, o.5A switch, 1.5A carry current

  • Agilent L4437A Product Photograph L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued] 

    L4437A 32-channel Form A/Form C General Purpose Switch [Discontinued]

    • 28 form C channels, up to 1A, 50W
    • 4 form A channels, up to 5A, 150W
    • Armature latching relays with relay counter

  • Agilent L4450A Product Photograph L4450A 64-bit Digital I/O with Memory and Counter 

    L4450A 64-bit Digital I/O with Memory and Counter

    • 64 bi-directional digital I/O bits
    • Variable thresholds from 0V to 5V
    • 128K pattern memory
    • Two 10 MHz counter/totalizer channels

  • Agilent L4451A Product Photograph L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued] 

    L4451A 4-Channel D/A Converter with Waveform Memory [Discontinued]

    • Four isolated analog outputs
    • Output up to +/-16V DC or +/- 20 mA DC
    • 16-bit resolution
    • On-board memory for custom waveforms

  • Agilent L4452A Product Photograph L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued] 

    L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Discontinued]

    • 32-bits digital IO TTL up to 42V
    • 100 KHz gated totalizer
    • Two +/- 12 V analog outputs with 1 mV resolution