Here’s the page we think you wanted. See search results instead:


Contact an Expert

35182C Testmobile Storage Drawer and Support Shelf, 3.5 in (89 mm)

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:


The Keysight 35182C testmobile storage drawer and support shelf, 3.5 in (89 mm) provides storage space for miscellaneous items, such as tools, manuals, probes or cables, with additional capacity to place instruments on the shelf.

The 35182C is compatible with the Keysight 1182B testmobile.

  • Provides an 89 mm (3.5 in) storage space in the drawer
  • Supports up to 34 kg (75 lbs) on the shelf
  • Material: Cold-rolled steel
  • Weight: 8.16 kg (18 lbs)
  • Length: 508 mm (520 in)
  • Width: 425 mm (16.73 in)
  • Attractive quartz gray color
  • All mounting hardware included