Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

35181KZ Testmobile Work Surface

Sold By:

Starting From US$ 285

Typical Configuration  

Typical Configuration

35181KZ Testmobile Work Surface

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 35181KZ testmobile work surface attaches to a testmobile tilt tray and provides a 12 inch (304.8 cm) surface for instrument accessories and for writing. Stores conveniently when not in use. 

  • Provides a 533 mm (21 in) long by 305 mm (12 in) deep work surface
  • Attractive quartz gray color
  • All mounting hardware included
  • Material: Cold-rolled steel
  • Weight: 4.99 kg (11 lbs)

Learn more about Keysight Testmobile Carts & Accessories